Publish your products
Altro Cantata Flooring UK
Altro Cantata Flooring UK
Altro Cantata Flooring UK
Altro Cantata Flooring UK
Altro Cantata Flooring UK
Altro Cantata Flooring UK
Altro Cantata Flooring UK
    Altro

    Altro Cantata Flooring UK

    Tonal and modernist, adhesive-free floor for maximum impact with minimum downtime. Enhanced cleanability makes it ideal for busy public spaces where disruption needs to be minimal and it has no associated adhesive odours. It features our award-winning adhesive-free installation method for same day weld and walk, easy end of life removal, re-use or recycling.

    Get in contact with Altro

    Specification
    • Type of product:Roll
      Slip riskLow
      Thickness:2.4mm
      Life expectancy:15 years
      No. of colours:17
      Weight:2.4kg/m²
    Technical specification
    • Unique ref.Altro-Cantata-UK
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom