Publish your products
Altro Classic 25 Safety Flooring CEEM
Altro Classic 25 Safety Flooring CEEM
Altro Classic 25 Safety Flooring CEEM
Altro Classic 25 Safety Flooring CEEM
Altro Classic 25 Safety Flooring CEEM
Altro Classic 25 Safety Flooring CEEM
    Altro

    Altro Classic 25 Safety Flooring CEEM

    Specialist R11 slip resistance for locations with contaminants including chalk dust, sawdust and muddy water from clay work, such as craft, design and technology / art rooms and circulation areas. Enables safe transition between R12 and R10 floors, helping to reduce slip risk. Providing durability and toughness for over 60 years.

    Get in contact with Altro

    Specification
    • Technical summary

      Type of product:Roll
      Thickness:2.5mm
      Life expectancy:25 years
      No. of colours:12
      Weight:3.1kg/m²
    Technical specification
    • Unique ref.Altro-Classic-25-CEEM
    • Product familyFloors
    • Product groupSafety
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City