Publish your products
Altro Fortis Titanium™ Wall Panels UK
Altro Fortis Titanium™ Wall Panels UK
    Altro

    Altro Fortis Titanium™ Wall Panels UK

    Doors and plaster board walls can easily be damaged, be it scrapes and knocks as people pass, or more serious dents and holes caused by wheeled traffic. Altro Fortis Titanium has been specifically designed to protect these surfaces. Altro Fortis Titanium is dense, impervious and resistant to bumps. It features a lightly textured surface, which camouflages scuffs, keeping the wall area looking better for longer.

    Available in 11 colours, Altro Fortis Titanium matches many Altro Whiterock Satins shades. This offers flexibility with design, making it a versatile solution across a range of areas. Plus the colour runs throughout, reducing the visibility of knocks or scrapes. Bespoke colour options are also available to meet any specific requirements*. With an impervious, easy-to-wipe surface, Altro Fortis Titanium improves cleanability which is a major advantage within its recommended application areas.

    ** Conditions apply. Please contact us for more information.

    Specification
    • Type of product:Extruded semi-rigid PVC sheet
      Surface finishTextured
      Thickness:2.5mm
      Size

      3000 x 1220mm

      No. of colours:11
      Weight:3.6kg/m²
    Technical specification
    • Unique ref.Altro-Fortis-Titanium-uk
    • Product familyWalls
    • Product groupFortis Titanium
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom