Publish your products
Altro Operetta Flooring UK
Altro Operetta Flooring UK
Altro Operetta Flooring UK
Altro Operetta Flooring UK
Altro Operetta Flooring UK
Altro Operetta Flooring UK
    Altro

    Altro Operetta Flooring UK

    Altro Operetta is a robust floor perfect for medium to high traffic areas that is easy to clean and maintain. Designed in line with the Bauhaus ethos that style is as important as function, it has multiple attractive, natural colours and finishes to fit in your interior design scheme. It matches and coordinates with Altro Orchestra and Altro Serenade to create a complete look throughout. Take a look at our handy matching guide.

    Combine with our extensive range of Altro wall cladding: Altro Whiterock for areas requiring a hygienic surface and Altro Fortis wall protection for busy areas that need extra protection.

    Get in contact with Altro

    Specification
    • Type of product:Roll
      Slip riskLow
      Thickness:2mm
      Life expectancy:15 years
      No. of colours:16
      Weight:2.66kg/m²
    Technical specification
    • Unique ref.Altro-Operetta-uk
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom