Publish your products
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
Altro Orchestra Flooring UK
    Altro

    Altro Orchestra Flooring UK

    For areas where comfort and sound reduction are important

    Now with four new highly sought after terrazzo looks!  For areas where comfort and sound reduction are important, 2.85mm Altro Orchestra has been engineered to create the ideal environment to learn and live. Low residual indentation facilitates the flexible use of equipment and furniture, including hospital beds. At the same time, the integrated impact sound insulation system cuts impact sound by up to 15dB.

    It offers comfort underfoot making life easier on the feet of students and patients but particularly hard-working staff who spend countless hours on the move.

    With a palette of 44 colors and designs varying from calming neutrals reflecting tones of nature, to vibrant shades, Altro Orchestra allows you to create the right atmosphere every time. It coordinates with Altro Operetta and Altro Serenade for a complete look throughout.

    Combine with our extensive range of Altro wall products for an attractive and durable floor and wall system.

    Get in contact with Altro

    Specification
    • Key benefits

      • Provides ample comfort underfoot
      • 15dB sound reduction
      • Resists up to 1,000 psi indentation
      • Low residual indentation facilitates flexible use of equipment and furniture, including hospital beds
      • 44 colors available - coordinate with Altro Operetta and Altro Serenade ranges for a complete look throughout
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Orchestra-uk
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom