Publish your products
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
Altro Stronghold 30 Safety Flooring UK
    Altro

    Altro Stronghold 30 Safety Flooring UK

    Minimize risk in wet and greasy areas with aggressive safety flooring

    Water underfoot is treacherous enough – add grease, oils and fats, and you’ve got a dangerous environment. So, for commercial kitchens, food preparation and back of house service areas, it’s essential to select flooring that will help staff continue their job safely.

    Altro Stronghold 30 achieves Altro’s highest slip resistance rating and is designed to minimize risk in wet and greasy conditions for the lifetime of the flooring. In addition to keeping staff safe from slips, it also helps reduce their fatigue thanks to its 3mm thickness, providing ample noise reduction and comfort underfoot.

    Altro Stronghold 30 is frequently specified with Altro Puraguard wall protection to create a durable environment for commercial and industrial kitchens. 

    Get in contact with Altro

    Specification
    • Key benefits

      • Ideal option for commercial kitchen floors
      • Risk of slipping 1 in a million even with contaminants present 
      • Static load limit exceeds 2000 psi
      • Installation training available for complex commercial kitchens
      • Achieves R12 slip resistance rating
      • Rated for walk-in coolers and freezers
    Technical specification
    • Unique ref.Altro-Stronghold-30-uk
    • Product familyFloors
    • Product groupSafety
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom