Publish your products
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
Altro Orchestra Flooring
    Altro

    Altro Orchestra Flooring

    For areas where comfort and sound reduction are important

    Now with four new highly sought after terrazzo looks!  For areas where comfort and sound reduction are important, 2.85mm Altro Orchestra has been engineered to create the ideal environment to learn and live. Low residual indentation facilitates the flexible use of equipment and furniture, including hospital beds. At the same time, the integrated impact sound insulation system cuts impact sound by up to 15dB.

    It offers comfort underfoot making life easier on the feet of students and patients but particularly hard-working staff who spend countless hours on the move.

    With a palette of 44 colors and designs varying from calming neutrals reflecting tones of nature, to vibrant shades, Altro Orchestra allows you to create the right atmosphere every time. It coordinates with Altro Operetta and Altro Serenade for a complete look throughout.

    Combine with our extensive range of Altro wall products for an attractive and durable floor and wall system.

    Get in contact with Altro

    Specification
    • Key benefits

      • Provides ample comfort underfoot
      • 15dB sound reduction
      • Resists up to 1,000 psi indentation
      • Low residual indentation facilitates flexible use of equipment and furniture, including hospital beds
      • 44 colors available - coordinate with Altro Operetta and Altro Serenade ranges for a complete look throughout
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Orchestra
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit