Publish your products
Sliding SMARTIA M12500 Phos
Sliding SMARTIA M12500 Phos
Sliding SMARTIA M12500 Phos
    Alumil
    Archived

    Sliding SMARTIA M12500 Phos

    SMARTIA M12500 Phos is the new ingenious sliding system of ALUMIL for minimal sliding frames, which maximize natural lighting. Its unique design is completely in line with the latest architectural trends.

    Specification
      • Basic system depth 45 mm.
      • Minimal design with concealed narrow sash and interlock profile of just 32 mm for maximum natural lighting.
      • Sash profiles available for 45ο and 90ο assembling.
      • Meeting stile width of only 72 mm including an integrated ergonomic handle.
      • Unique locking point design by Alumil
      • Wide variety of typologies with various locking mechanisms.
      • Max glass thickness up to 32 mm and weight per sash up to 200 Kg.
      • Smooth and easy sliding thanks to inox rails.


    Technical specification
    • Unique ref.sliding-Smartia-M12500
    • Product familySMARTIA
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number2
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors