Publish your products
Windows and Doors SMARTIA S77
Windows and Doors SMARTIA S77
Windows and Doors SMARTIA S77
    Alumil
    Archived

    Windows and Doors SMARTIA S77

    Smartia S77 system is Alumil's latest proposal for advanced insulating hinged systems which meets the high standards of private and public buildings in Western Europe, combining the demanding levels of thermal insulation, waterightness and sound insulation.The system includes a wide range of profiles with modern flat shape, as well as with Alumil’s characteristic curved shape. Furthermore, it provides the choice of using concealed sash and concealed fittings for windows and doors and also, of making constructions with totally aligned sash and frame profiles internally and externally for the entrance doors. It is the ideal solution for any kind of constructions that require strict standards for high performance and maximum safety. 

    Specification
      • Frame width 77 mm
      • High thermal insulation value Uf ≥ 0.84 W/m2K by using special 40 mm anti-distortion polyamides in the frame and sash profiles for avoiding the “banana effect” due to high temperature differences between indoors and outdoors, PE insulation foam, kooltherm bars and central gasket that consists of a combination of EPDM and foaming material
      • Visible aluminium face width: 93 mm
      • 3 levels of water tightness with EPDM gaskets both for windows and entrance doors
      • Higher waterproofing level due to co-extruded central gasket applied
      • For all typologies of windows and entrance doors
      • Available sash for steel mechanism 16mm Groove and for European Groove mechanism
      • Available extra profiles specifically for proper installation in the French market

      *The system S77 also offers the alternative for frames with concealed sashes and fittings. This version is ideal for maximizing the natural lighting thanks to its significantly reduced visible aluminum face width. 

    Technical specification
    • Unique ref.Smartia_S77_Series
    • Product familySMARTIA
    • Product groupHinged
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number3
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_23_02
    • Uniclass 2015 DescriptionAluminium door frames
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors