Publish your products
MB-60 Pivot Window System
Aluprof

MB-60 Pivot Window System

The presented MB-60 PIVOT window is a part of the MB-60 window/door system with a thermal break. It is intended for production of windows requiring thermal and acoustic insulation with vertical or horizontal rotation axis. These types of windows are intended to be built in the brick structure openings or to be mounted in the mullion-transom façade.

Specification
  • A particular attention should be brought to the dimensional range of the pivoted window casements: the window with horizontal rotation axis can be from 800 to 2000 mm high and from 500 to 2400 mm wide. The maximum weight is 180 kg. The hinges ensure the window rotation angle from 0 to 180 degrees. They may be optionally equipped with a blockade of the casement opening up to the angle equal to 10, 15 or 22 degrees.

Technical specification
  • Unique ref.MB-60_pivot_window_system
  • Product familyWindows & Doors
  • Product groupMB-60 Pivot
  • TypeObject (single object)
  • Date of publishing2022-01-07
  • Edition number1
  • Depth (mm)60
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit