Publish your products
MB-79N Reno System
Aluprof

MB-79N Reno System

MB-79N MONO is a modern monoblock window system developed for new-build projects and designed to meet the requirements of the French market.

It enables installation within the insulation layer for insulation depths ranging from 100 to 180 mm, in line with current energy-efficient building standards. Specially designed frames allow the insulation to be concealed neatly, creating an elegant and consistent façade finish. Slim profiles and the option of a concealed sash ensure a minimalist aesthetic and excellent daylight penetration. MB-79N MONO windows are available in a wide range of configurations, including single-and double-sash windows as well as fixed lights. The cost-efficient construction, available in E, ST and ST+ thermal variants, supports the building’s energy performance. Innovative solutions help accelerate prefabrication and installation, while the internal rebate eliminates the need for additional finishing works. An additional advantage of the system is the option to integrate SKT OPOTERM top-mounted roller shutters. MB-79N MONO window components are manufactured in line with the principles of sustainable construction. The aluminium profiles can be produced using low-carbon or even ultra-low-carbon aluminium, and at the end of their service life they are fully recyclable.

Specification
  • Features and benefits of MB-79N MONO windows for fabricators

    • Aesthetic concealed drainage system – eliminates the need for additional drainage caps, simplifying installation and improving the final appearance
    • Co-extruded glazing bead with gasket – reduces the number of components and shortens prefabrication time
    • Co-extruded thermal break with integrated internal glazing gasket – reduces the number of assembly operations, improving production efficiency
    • Option to incorporate a central gasket within the sash – enhances thermal performance and air tightness without complex modifications
    • ST frame with separation of wet and dry zones – a polyamide fin provides technical separation between the zones, improving the durability, resistance and long-term reliability of the window system

    Features and benefits of MB-79N MONO windows for architects

    • Contemporary design, durability and lightweight construction – an innovative combination of advanced solutions and a robust yet lightweight structure, ensuring long-term performance and user comfort
    • Minimalist aesthetics and maximum daylight – slim profiles and concealed construction elements maximise natural light while enabling clean, refined architectural designs
    • Concealed sash and hidden drainage – pure, uninterrupted lines without visible technical elements, reinforcing the modern minimalist appearance of the façade
    • Consistent visual appearance across the window range, ideal for contemporary and industrial-style projects

    Features and benefits of MB-79N MONO windows for developers and homeowners

    • Aesthetic solutions, high functionality, slim aluminium profiles and a wide range of configurations: single-sash windows, double-sash windows with floating mullion, and fixed lights
Technical specification
  • Unique ref.mb-79n-reno-system
  • Product familyWindows & Doors
  • Product groupMB-79N Reno
  • TypeObject (single object)
  • Date of publishing2026-11-18
  • Edition number1
Related
  • Material mainAluminium
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Tilt and Turn Windows
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe