Publish your products
MB-79N US SI System
MB-79N US SI System
MB-79N US SI System
    Aluprof

    MB-79N US SI System

    The ALUPROF MB-79N US is a solution which is cost-effective and functional, while meeting every technical requirement. The system is used to build windows featuring sashes that are invisible from the outside. In a row of adjacent fixed and operable windows, it is impossible to distinguish between the two types. The result is an elevation where the windows present a uniform view, irrespective of their function.

    The MB-79N US system is a finely tuned solution. Two versions of the rebate are available; the A-type frame partially covers the sash, while the B-type frame covers it completely in an ideal imitation of a fixed window. The external surfaces of the glass fitted to the operable and fixed windows lie on the same plane. A custom-designed adaptation profile means that frames and crosspieces from the basic MB-79N system can be used for the concealed sash windows.

    Large-scale, heavy windows can be produced with the MB-79N US. Like the basic MB-79N window system, these structures are distinctive both for their high thermal and acoustic insulation and their water- and airtight properties. The MB-79N US meets every energy efficiency and environmental protection requirement.

    Specification
    • Functions and aesthetics

      • the structural depth of the profiles is 70 mm for the frame and 79 mm for the sash
      • the profiles are designed for triple-glazing, with the central section serving as insulation between thermal breaks that are 33.5 or 36 mm wide
      • the sash features an innovative, reinforced thermal break section which is highly deflection-resistant
      • Like the MB-79N, this system makes it possible to produce windows in one of three thermal insulation variants. The MB-79N US E is the most economic solution, featuring a one-component, central gasket. The MB-79N US ST is fitted with a two-component gasket, while the MB-79N US SI, which offers the best thermal insulation, is based on a profile fitted with the appropriate insulating inserts in the thermal break zone and a two-component, central gasket
      • the windows have excellent Uf values, placing the system among the clear market leaders in its category
      • the custom-designed shape of the one- or two-component central gasket, complete with an insulating section, provides high airtightness and watertightness performance. The glazing gaskets and weatherstrips also contribute to this
      • both the Standard and Prestige closed-form glazing beads mean that the infill can be firmly fixed in place, making it much easier to obtain burglary-resistant structures
      • the internal glazing gaskets are deeply embedded in the glazing beads, making them barely visible from the inside
      • the maximum dimensions for a window sash are an HS of 2.7m and Ls of 1.7m. The maximum weight of the sash is 160 kg.
      • The thickness of the panes of glass ranges from 1.5 to 44.5 mm for the window frame and from 12 to 52.5 mm for the window sash. This wide range of options means that every commonly available type of single-glazing, double-glazing, acoustic and burglary-resistant glass can be used
      • the use of typical ‘Euro’-type grooves means that most of the available hardware for aluminium and plastic can be installed, including concealed aluPilot hardware from Winkhaus handles with or without a rosette can be used for the windows
      • The MB-79N US is compatible with other ALUPROF solutions, particularly those from the MB-79N family. As a result, a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
    Technical specification
    • Unique ref.mb-79n-us-si-system
    • Product familyWindows & Doors
    • Product groupMB-79N US
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Double Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit