Publish your products
XAB 4242 SH Acrylic Alcove Shower Base with Center Drain
XAB 4242 SH Acrylic Alcove Shower Base with Center Drain
XAB 4242 SH Acrylic Alcove Shower Base with Center Drain

    XAB 4242 SH Acrylic Alcove Shower Base with Center Drain

    XAB 4242 SH Acrylic Alcove Shower Base with Center Drain

    Key Benefits

    • Cast Acrylic Finish
    • GripSure Textured Floor

    Attribute Set

    • Above-the-Floor Rough : No
    • Accessible Type : Non-code accessible
    • Material : Premium Cast Acrylic

    Characteristics

    • Cast Acrylic
    • 30-Year Warranty
    • Textured Floor

    Get in contact with American Bath Group

    Technical specification
    • Unique ref.XAB-4242-SH_shower_base
    • Product familyComfort Designs
    • Product groupCommercial - Shower Products
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    • Height (inches)6
    • Width (inches)42
    • Depth (inches)42
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit