Publish your products
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White

    Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White

    Key Benefits

    • Installs directy to the studs for a long-lasting and secure installation
    • Textured bottom for added safety
    • Premium high gloss non-porous acrylic for easy maintenance and lasting beauty
    • Square drain included
    • Center rear drain configuration
    • 1-piece contruction with integrated flanges for easy installation
    • Integrated tiling flange for a leak proof barrier
    • Barrier free design
    • Code compliant when fully equipped and installed according to guidelines

    Attribute Set

    • Above-the-Floor Rough : No
    • Installation Type : Alcove
    • Material : Acrylic
    • Number of pieces : One
    • Residential Warranty : 5 Years

    Characteristics

    • Cast Acrylic
    • 30-Year Warranty
    • Textured Floor
    Specification
    • Dimensions

      Threshold Height 3/4"

      Maximum Door Width 60"

      Height 6 1/4"

      Width 37 1/4"

      Length 62 1/2"

      Interior Height 4 1/4"

      Interior Width 36"

      Interior Length 60"

      Approximative Weight 35 lb

      Keywords: shower base, shower pan, shower pans, commercial shower, ADA shower, shower bases, shower base drain, shower tray

    Technical specification
    • Unique ref.xab-6036-bf-sq-acrylic-alcove-shower-base-with-rear-square-drain-in-white
    • Product familyComfort Designs
    • Product groupCommercial - Shower Base Products
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Shower trays
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 15
    • OmniClass TitleShower Enclosure Bases

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States