Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/4bed6797-b412-44f9-abe0-f620f08ed000
Home
Categories
Sanitary
Showers
American Standard 1.5m PVC Twist-free Flexible Hose FFAS9127-000GL0BF0
Available in United States
American Standard APAC
Follow
American Standard 1.5m PVC Twist-free Flexible Hose FFAS9127-000GL0BF0
1.5m PVC Twist-free Flexible Hose
Download
Technical specification
Technical specification
Unique ref.
American_Standard_1-5m_PVC_Twist-free_Flexible_Hose_FFAS9127-000GL0BF0
Product family
Showers (51)
Product group
Hoses (09)
Type
Object (single object)
Date of publishing
2023-11-17
Edition number
1
Height (mm)
23
Width (mm)
1500
Related
Related
Material main
Plastic
Weight Net (Kg)
0.27
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Heron Square Under Counter 0TH WH
Download
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download