Publish your products
American Standard Loven Concealed Bath & Shower Mixer (TH)

American Standard Loven Concealed Bath & Shower Mixer (TH)

Technical specification
  • Unique ref.American_Standard_Loven_Concealed_Bath_Shower_Mixer_TH
  • Product familyBathroom Faucets (Mixer) (41)
  • Product groupShower Mixer (03)
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
  • Height (mm)197
  • Width (mm)167
  • Depth (mm)70
Related
  • Material mainBrass
  • Material secondaryBrass
Classification
  • BIMobject CategorySanitary - Taps & Mixers