Publish your products
American Standard Cygnet Wall Hung Lava 550 mm as Logo HEAII

American Standard Cygnet Wall Hung Lava 550 mm as Logo HEAII

Technical specification
  • Unique ref.american-standard-cygnet-wall-hung-lava-550-mm-as-logo-heaii
  • Product familyBasins
  • Product groupCountertop
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)180
  • Width (mm)550
  • Depth (mm)461
Related
  • Material mainCeramics
  • Material secondaryPorcelain
Classification
  • BIMobject CategorySanitary - Wash basins
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit