Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/b91a1ed3-106d-4433-a739-3dcf094318c9
Home
Categories
Sanitary
Toilets
American Standard Signature 3/4.5 LPF WH Toilet Bowl
Available in United States
American Standard APAC
Follow
American Standard Signature 3/4.5 LPF WH Toilet Bowl
Download
Technical specification
Technical specification
Unique ref.
american-standard-signature-3-45-lpf-wh-toilet-bowl
Product family
Toilets
Product group
Water Closet
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
290
Width (mm)
380
Depth (mm)
550
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Toilets
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Heron Square Under Counter 0TH WH
Download
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download