Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/33110418-61a2-4c17-90e6-258d71f8936c
Home
Categories
Sanitary
Toilet Seats
American Standard Signature STD Soft Seat
Available in United States
American Standard APAC
Follow
American Standard Signature STD Soft Seat
Download
Technical specification
Technical specification
Unique ref.
american-standard-signature-std-soft-seat
Product family
Others (15)
Product group
Seat & Cover (02)
Type
Object (single object)
Date of publishing
2026-09-22
Edition number
1
Height (mm)
40
Width (mm)
392
Depth (mm)
490
Related
Related
Material main
Plastic
Material secondary
Plastic
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download