Publish your products
American Standard Codie Exposed B&S Mixer W/ Shower FFASB211-601500BF0

American Standard Codie Exposed B&S Mixer W/ Shower FFASB211-601500BF0

Codie Exposed B&S Mixer W/ Shower
Technical specification
  • Unique ref.American_Standard_Codie_Exposed_B-S_Mixer_W-Shower_FFASB211-601500BF0
  • Product familyBathroom Faucets (Mixer)
  • Product groupBath&Shower Mixer
  • TypeObject (single object)
  • Date of publishing2023-07-03
  • Edition number1
  • Height (mm)163
  • Width (mm)165
  • Depth (mm)274
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)2.23
Classification
  • BIMobject CategorySanitary - Showers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit