Publish your products
Stainless Steel Dual Chamber - Reduced Port - 600GS, 600AS

Stainless Steel Dual Chamber - Reduced Port - 600GS, 600AS

600GS (Globe) and 600AS (Angle) Series are Stainless Steel, reduced port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded to modulate open or closed by the pilot control system. The reduced port design offers improved low-flow performance and cavitation resistance. Stainless Steel construction provides superior corrosion resistance, a lightweight alternative to conventional heavy iron valves, extended diaphragm life, and reduced frequency and labor costs associated with traditional maintenance repairs.

Specification
  • Features

    • Valve opens and closes as commanded by the pilot control system
    • Reduced port design offers improved low-flow performance and cavitation resistance
    • Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
    • One-piece disc and diaphragm assembly is the only moving part within the valve
Technical specification
  • Unique ref.600GS-600AS
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States