Publish your products
Stainless Steel Dual Chamber - Reduced Port with Mechanical Check Feature - 600GS-16, 600AS-16

Stainless Steel Dual Chamber - Reduced Port with Mechanical Check Feature - 600GS-16, 600AS-16

600GS-16 (Globe) and 600AS-16 (Angle) Series are Stainless Steel, reduced port, dual chamber basic valves that incorporate a two-piece telescoping disc and diaphragm assembly. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases. The reduced port design offers improved low-flow performance and cavitation resistance. Stainless Steel construction provides superior corrosion resistance, a lightweight alternative to conventional heavy iron valves, extended diaphragm life, and reduced frequency and labor costs associated with traditional maintenance repairs.

Specification
  • Features

    • Reduced port design offers improved low-flow performance and cavitation resistance
    • Valve opens, closes, or modulates as commanded by the pilot control system
    • Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
    • Mechanical check feature provides immediate check action when flow ceases
Technical specification
  • Unique ref.600GS-16-600AS-16
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit