Publish your products
Stainless Steel Single Chamber - Full Port - 905GS, 905AS

Stainless Steel Single Chamber - Full Port - 905GS, 905AS

905GS (Globe) and 905AS (Angle) Series are Stainless Steel, full port, single chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. Stainless Steel construction provides superior corrosion resistance, a lightweight alternative to conventional heavy iron valves, extended diaphragm life, and reduced frequency and labor costs associated with traditional maintenance repairs.

Specification
  • Features

    • One-piece disc and diaphragm assembly is the only moving part within the valve
    • Sizes 4 in. to 24 in. (100 to 610mm)
    • Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
    • Valve opens, closes, or modulates as commanded by the pilot control system
Technical specification
  • Unique ref.905GS-905AS
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States