Publish your products
AURI-RX1 Auri Receiver

AURI-RX1 Auri Receiver

Part code: AURI-RX1

The Auri RX1 receiver is a compact, user-friendly solution for those without Auracast™-enabled devices, meeting global accessibility standards. It delivers high-quality, low-latency audio and features intuitive side-mounted power and volume controls. The RX1 includes two 3.5mm output jacks for connecting earbuds, headphones or neck loops for telecoil-equipped hearing aids, allowing two users to share one receiver. A front-panel OLED screen displays channel name, battery status, and charging indicators, with easy buttons for channel selection. Powered by the LA-367 Lithium Polymer battery, it offers quick charging and extended run time via USB or docking contacts.

The Auri Audio Receiver is a state of the art assistive listening receiver, allowing venues to provide hearing assistance to guests while meeting compliance with disability and accessibility requirements. Real-time audio is broadcast from a Auri Transmitter over Bluetooth Low Energy (BLE) directly to AURI-RX1 receivers. Venues can simply lend receivers to guests who want to hear the audio loud and clear. Guests experience high quality low latency audio at your venue with the Auri Audio Receiver.

The Auri Receiver provide high-performance audio in a compact device that offers best-in-class pickup and reduced noise. The Auri Receiver also provides houses of worship, theaters, lecture halls, and other venues with an easy-to-use easy-to-manage solution when adding or expanding their assistive listening options.

The built-in rechargeable battery technology makes the RX1 an economical and environmentally friendly choice, reducing the costs of operation and ownership while offering extended use. Each unit features a built in docking station port which, in addition to being used for quick and convenient battery charging, also allows for fast and simple firmware updates, setup, and programming using the free Auri Manager Software.

The integrated neck loop and lanyard with loop driver makes the RX1 easy to wear and convenient for listeners with T-coil equipped hearing aids. Additionally, the OLED display built in to each receiver provides at-a-glance information including channel status, battery level, and more.

From classrooms to conferences, businesses to banquet halls, and more, the AURI-RX1 makes an outstanding choice for a comfortable, clear, and reliable personal listening receiver.

Features:

  • Supports integrated neck loop lanyards for people with T-coil-equipped hearing aids
  • Scans for all Auri broadcasts or locks to one or more predetermined channels
  • Supports open and encrypted broadcasts
  • All-day battery life
Specification
  • Audio
    Audio Output Connection: 2x 3.5mm TRRS connections for wired headphones or inductive neck loops, supports TRS or TRRS headphones
    Nominal Output Level: 0 dBu, 16mW maximum
    Impedance: 32Ω

    Audio Processing
    Frequency Response +/- 3 dB (system)
    16 kHz sample rate: 50 Hz – 7.5 kHz
    24 kHz sample rate: 50 Hz – 11.0 kHz
    48 kHz sample rate: 50 Hz – 19.5 kHz
    THD+N (system)
    < 0.5% Total Harmonic Distortion (at nominal level)
    Signal to Noise Ratio (system)
    > 60 dB (at nominal level)
    Latency (system)
    Auri RX1 – 29 ms to 45 ms dependent on sample rate and mono/stereo. Other transmitters will vary.

    Radio:
    Bluetooth Version
    5.3
    Operating Frequency
    2400 to 2482 MHz
    Operating Mode
    Auracast™ Compliant, Broadcast Receive Only
    Supported Codec
    LC3
    Encryption
    AES128-CCM encryption, with 4-16 character password
    Supported Formats
    Mono or Stereo

    Controls:
    Buttons
    Power, Volume Up/Down, Two Front Multifunction Soft Buttons
    User Control
    Power on/off, display on/off, channel selection, volume up/down
    Setup/Programming
    Via Auri™ Manager Software/Docking Station

    Indicators:
    Display
    31 x 16 mm (1.22 x .63 in), 64 x 128 pixel OLED display
    Display Contents
    Channel playing, available channels, battery level with time remaining, signal strength, volume status, charging status
    Light Sensor
    Visible light, automatically adjusts display brightness
    Status LED
    RGB multi-function LED, see handbook for all states

    Power and Charging:
    Power Supply
    USB-C PD Compliant or Docking Station – 5V, 500mA
    Dock Connection
    4 contacts w/ magnetic latch for charging and programming via docking station
    Battery Type
    Lithium Polymer, rechargeable, field replaceable
    Battery Life
    > 20 hours

    Physical:
    Dimensions (H x W x D) with Belt Clip
    90 x 54 x 23 mm (3.54 x 2.13 x 0.91 in.)
    Unit Weight
    0.07 kg (0.15 lbs.)

    Environmental:
    Temperature – Storage
    -40 °C (-40 °F) to 70 °C (+158 °F)
    Temperature – Operation
    -10 °C (+14 °F) to 50 °C (+122 °F)

    Humidity:
    0% to 95% relative humidity, non-condensing

Technical specification
  • Unique ref.auri-rx1-receiver
  • Product familyAuri
  • Product groupAuri RX1 Receiver
  • TypeObject (single object)
  • Date of publishing2025-11-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEG016740
  • ETIM NameCommunications equipment
  • Uniclass 2015 CodePr_70_75_36
  • Uniclass 2015 DescriptionHearing and assisted listening products
  • CSI MasterFormat 2014 Code27 51 26
  • CSI MasterFormat 2014 TitleAssistive Listening Systems
  • OmniClass Number23-37 15 29
  • OmniClass TitleAudio Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States