Publish your products
C5-2 MultiLoop Hearing Loop Driver
C5-2 MultiLoop Hearing Loop Driver
C5-2 MultiLoop Hearing Loop Driver

    C5-2 MultiLoop Hearing Loop Driver

    The C5-2 Series hearing loop drivers from Ampetronic mark a substantial development in assistive listening technology. C Series units feature digital signal processing and networking functionality, and enable fast, accurate setup and adjustment via a very simple and easy to use user interface. Ampetronic has engineered the C Series to offer the high end performance, consistency and certainty of results usually associated with top of the range induction loop drivers, all for the price of a mid-range amplifier. Class ‘D’ drivers built into the C Series ensures low running and maintenance costs. Network and Dante versions enable installers, technicians and facilities managers to remotely control the driver and monitor its condition status along with resistance and induction measurements. Fault condition alerts via email or Telnet provide reassurance that an operator will be informed of any issues with performance delivery. The C5-2 features 5 Amps RMS current loop output, plus ample voltage headroom, making it suitable for a wide range of applications. Installation can be performed with total confidence; unique, multi-stage filtering ensures compatibility with other systems and global EMC regulations. These products are designed to form part of a system that can meet all of the requirements of the international loop performance standard IEC60118-4, and the relevant parts of IEC TR 63079.

    C Series Driver 5A

    Part code: C5-2, C5-2N (Networked), C5-2D (Dante)

    The C5-2 Multiloop hearing loop drivers from Ampetronic offer:

    • Performance, consistency and certainty of results, from affordable entry level units to flagship, market leading, power systems
    • Simple digital interface for accurate setup and adjustment
    • Low running and maintenance costs

    C Series hearing loop drivers applications include

    • Lecture Theatres & Conference facilities
    • Stadia, Sports Halls, Cinemas & Theatres
    • Courts Rooms, Airports & Railway Stations

    Features:

    • Simple digital interface for accurate adjustment
    • Network and stand-alone options
    • Networking with browser interface for remote reporting, adjustment, active status monitoring and remote fault reporting via email or Telnet
    • Dual outputs featuring accurate and stable 90° phase shift
    • Built-in test tones
    • Compatible with Loopworks Measure LoopLink for direct and automated driver control
    • Clear indicators and system diagnostics
    • Compact 1U rack mount unit with internal power supply
    • Optimised for speech frequencies with unmatched intelligibility and capable of high quality musical reproduction
    • Industry standard Phoenix connectors
    • Data compliant with IEC 62489-1 Standard
    • 100V line input
    Specification
    • INPUTS
      Input 1 & 2: 3 way 3.5mm euroblock screw terminal input (supplied) with a balanced microphone and line level operation, selectable via rear panel switch. Switchable 250Hz low cut filter. Priority input option (network models only).
      Microphone / Line: Microphone specification; 200 – 600Ω, sensitivity -67dBu. Selectable 24V phantom power on microphone only Line sensitivity -42dBu. Max line level 17Bu. Max mic level -8dBu.
      100V Line (Input 2 only): 2 way 5mm euroblock screw terminal (supplied) Sensitivity +7dBu
      Dante (Optional C5/C7): RJ45 Ethernet, control and monitoring. Hosted web server, Telnet & SNMP.

      OUTPUTS
      Loop Connectors: 4 way 5mm euroblock screw terminal (supplied) for each output, for twisted pair or star-quad configured feed cables
      DC Output*: 2 way 3.5mm euroblock screw terminal (supplied). Re-settable, fuse protected 12V 0.1A. Controllable to reflect amplifier status (network models only)
      Status Relay (C10 and C14): 2 way 3.5mm euroblock screw terminal (supplied). Normally closed isolated relay contacts, open in fault conditions. Rated load 0.5A at 125VAC, 2A at 30VDC.
      Line Output: 3 way 3.5mm euroblock screw terminal (supplied) post AGC balanced output
      USB*: Firmware updates or power for wireless router (200mA max).

      AUDIO SYSTEM
      Frequency Response: 80Hz to 6.5kHz
      Distortion: THD+N <0.3% 1kHz sine at full current
      Automatic Gain Control: The AGC is optimised for speech. Dynamic range >36dB
      Metal Loss Correction: Corrects system frequency response issues due to metal structures in a building. Gain constant at 1kHz, adjustable gain slope from 0 to 4dB per octave in 0.25dB increments. Custom dual slope MLC allows different slopes and knee frequency to be set via the menu (network models only). This does not compensate for signal loss from metal structures which can be significant.
      Phase Shift: User selectable (network models only) at 0° or 90° between outputs

      ADDITIONAL FUNCTIONS
      Status: Tri-colour LED: Solid Green = normal operation Flashing Green = sleep mode Flashing Amber = standby Flashing Red = error Fast Flashing Amber = firmware update

      PHYSICAL
      Size: Full width 1U 19″ rack mount. Width 430mm Depth 190mm Height 44mm Depth inc. knob 190mm (C5/C7) 305mm (C10/C14)
      Mounting Options: Freestanding Options 1U 19″ rack mount (brackets fitted as standard) Wall mounted, brackets available separately
      Environment: IP20 rated; 20 to 90% relative humidity; 0 to 35ºC
      Cooling: C5/C7 Passive. C10/14 variable speed fan, front inlet rear exhaust.

    Technical specification
    • Unique ref.c5-2-multiloop-hearing-loop-driver
    • Product familyC Series Hearing Loop Drivers
    • Product groupMultiLoop Hearing Loop Drivers
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • ETIM CodeEG016740
    • ETIM NameCommunications equipment
    • Uniclass 2015 CodePr_70_75_36
    • Uniclass 2015 DescriptionHearing and assisted listening products
    • CSI MasterFormat 2014 Code27 51 26
    • CSI MasterFormat 2014 TitleAssistive Listening Systems
    • OmniClass Number23-37 15 29
    • OmniClass TitleAudio Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States