This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MET-7 Metreau 7-Button Keypad, for Simple Control of Connected System Devices

Unique ref.: amx-00021-5
Brand: AMX
Product family: Electrical
Product group: General Purpose Controls
Date of publishing: 2012-05-01
Edition number: 1
Type: Object (single object)
Download (9)

OVERVIEW
The Metreau 7-Button Keypad offers 7 double-width buttons that can be used as an individual keypad or in conjunction with the 6- and 13-button Metreau configurations.

COMMON APPLICATION
Great keypad for control of a variety of devices in applications such as hospitals, residences, MDUs and other applications.

FEATURES

  • Fits in decora-style wall plates
  • AxLink connectivity to NetLinx master
  • Standard buttons include TUNER, DVD, LIGHTS, FAN, BLINDS, DISPLAY, and +/-
  • Blue LEDs glow to indicate button selection
  • Conveniently matches NI-3101-SIG Controller

NOTE: Keypad wallplates not included. See Recommended Accessories below to order.

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electrical - Controls

Name Value
Power 1.2 Btu/Hr

AMX

Properties

Name Value
Operating Temperature 0 deg C to 40 deg C
Weight 2.4 oz
Constant Current Requirement 30mA @ 12 VDC
Overall Dimensions 4" x 1-6/8" x 1"
Operating Humidity 5% to 85%

BIMobject®