Publish your products
HPX-600, HPX-900, HPX-1200 6, 9 or 12 Module Connection Ports, Space for up to 6, 9 or 12 Modules
AMX

HPX-600, HPX-900, HPX-1200 6, 9 or 12 Module Connection Ports, Space for up to 6, 9 or 12 Modules

OVERVIEW (HPX-600)
With space for up to six modules, the HPX-600 allows you to elegantly connect mobile devices at your desk, lectern or table using the most beautiful connectivity system ever developed. This sleek solution supports pass-through connectors for audio, video, Ethernet, USB and power plus control. The modular assembly makes it easy to change connections as needs evolve, and makes HydraPort® future proof for connection types that have yet to be developed. The elegant, flush-mount design conveniently opens in both directions providing a clean, unobtrusive look.

COMMON APPLICATIONS
The HPX-600 is perfect for conference rooms, classrooms or auditoriums where users need a simple, convenient way to connect devices power, Ethernet, USB, audio, and video.

FEATURES

  • Modular Design is Future Proof – Features an assembly with the flexibility to change the modules to meet current and future needs
  • Variety of Sizes for All Types of Applications – The HPX-600 accommodates six module units. Use the HydraPort Connection Preview Application to determine the size needed, based on the connection modules desired
  • Elegant and Unobtrusive – Flush-mount design installs cleanly into a lectern or table and the lid conveniently opens in both directions providing a clean look
  • No Electrician Required – HydraPort power modules can be connected directly to a wall or floor outlet eliminating the need for an electrician
  • Control The Room – Add Metreau® or Novara® Keypad modules to control AV devices, lighting or shades as well as to initiate pre-programmed events

OVERVIEW (HPX-900)
With space for up to nine modules, the HPX-900 allows you to elegantly connect mobile devices at your desk, lectern or table using the most beautiful connectivity system ever developed. This sleek solution supports pass-through connectors for audio, video, Ethernet, USB and power plus control. The modular assembly makes it easy to change connections as needs evolve, and makes HydraPort® future proof for connection types that have yet to be developed. The elegant, flush-mount design conveniently opens in both directions providing a clean, unobtrusive look.

COMMON APPLICATIONS
The HPX-900 is perfect for conference rooms, classrooms or auditoriums where users need a simple, convenient way to connect devices power, Ethernet, USB, audio, and video.

FEATURES

  • Modular Design is Future Proof – Features an assembly with the flexibility to change the modules to meet current and future needs
  • Variety of Sizes for All Types of Applications – The HPX-900 accommodates nine module units. Use the HydraPort Connection Preview Application to determine the size needed, based on the connection modules desired
  • Elegant and Unobtrusive – Flush-mount design installs cleanly into a lectern or table and the lid conveniently opens in both directions providing a clean look
  • No Electrician Required – HydraPort power modules can be connected directly to a wall or floor outlet eliminating the need for an electrician
  • Control The Room – Add Metreau® or Novara® Keypad modules to control AV devices, lighting or shades as well as to initiate pre-programmed events

OVERVIEW (HPX-1200)
With space for up to 12 modules, the HPX-1200 allows you to elegantly connect mobile devices at your desk, lectern or table using the most beautiful connectivity system ever developed. This sleek solution supports pass-through connectors for audio, video, Ethernet, USB and power plus control. The modular assembly makes it easy to change connections as needs evolve, and makes HydraPort® future proof for connection types that have yet to be developed. The elegant, flush-mount design conveniently opens in both directions providing a clean, unobtrusive look.

COMMON APPLICATIONS
The HPX-1200 is perfect for conference rooms, classrooms or auditoriums where users need a simple, convenient way to connect devices power, Ethernet, USB, audio, and video.

FEATURES

  • Modular Design is Future Proof – Features an assembly with the flexibility to change the modules to meet current and future needs
  • Variety of Sizes for All Types of Applications – The HPX-1200 accommodates 12 module units. Use the HydraPort Connection Preview Application to determine the size needed, based on the connection modules desired
  • Elegant and Unobtrusive – Flush-mount design installs cleanly into a lectern or table and the lid conveniently opens in both directions providing a clean look
  • No Electrician Required – HydraPort power modules can be connected directly to a wall or floor outlet eliminating the need for an electrician
  • Control The Room – Add Metreau® or Novara® Keypad modules to control AV devices, lighting or shades as well as to initiate pre-programmed events

Keywords: Harman

Technical specification
  • Unique ref.amx-00074
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit