We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SDX-410-DX Solecis® 4x1 HDMI Digital Switcher with DXLink™ Output

Unique ref.: amx-00143
Brand: AMX
Product family: Electronics
Product group: Network Switchers
Date of publishing: 2016-09-16
Edition number: 1
Type: Object (single object)
Download (8)

OVERVIEW
The Solecis SDX is a family of small digital AV switchers. The 4x1 HDMI Solecis Digital Switcher provides four user connection points and includes simplified local control which routes the selected signal to both a DXLink and HDMI output. This provides a simple, low cost solution that combines a DXLink Transmitter and digital switcher into a single small form factor device that is commonly used at a table.

COMMON APPLICATION
Solecis Digital Switchers are ideal for use in huddle spaces or small classrooms to provide simple switching for multiple sources. In larger rooms with multiple work spaces, a Solecis at each table or desk allows users to share content with the work group or the entire room. In even larger integrated environments Solecis digital switchers can provide easy to use source point switching and distance transmission over DXLink to an Enova DVX or DGX for hub-style building or campus-wide distribution.

FEATURES

  • Multiple Video, Audio and Ethernet Connections - All the connections you need at the conference table including audio, video, control and network access
  • Switch Inputs Without the Need for a Central Controller - Provides low cost solution for huddle spaces and classrooms
  • Works with HydraPort Single Button or Keypad Modules - Provides an elegant installation in a table or lectern
  • Built-in Support for AxLink Keypads - Forwards keypad commands to a central controller over Ethernet eliminating the need for a separate AxLink cable run

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject®