Unique ref.: | amx-00153 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The CB-MXP-07-F is designed for use with the MXA-FMK-07 (FG5968-71) Flush Mount Kit for 7" Modero X Series Wall Mount Touch Panel. Combined, these parts provide a totally flush rough-in box solution for installations where a rough-in box is required or preferred.
Keywords: Harman
Product url: | http://www.amx.com/products/CB-MXP-07-F.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/amx/product/amx-00153
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
BIMobject®