Unique ref.: | amx-00162 |
---|---|
Brand: | AMX |
Product family: | Electronics |
Product group: | Cable Transmission and Reception Control Equipment |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The MXA-FMK-20 Flush Mount Kit allows the Modero X 20.3” Wall Mount Touch Panels to be installed totally flush with the wall or in the normal wall mount position if access ot the side button and enhanced speaker exposure is needed. MXA-FMK-20 is compatible with all Modero X 20.3” Wall Mount Touch Panels including MXD-2001-PAN-P (FG5968-36), MXD-2001-PAN-L (FG5968-37), MXD-2000XL-PAN-P (FG5968-05), MXD-2000XL-PAN-L (FG5968-11), MXD-2000XL-PAN-P-NC (FG5968-33) and MXD-2000XL-PAN-L-NC (FG5968-34). The MXA-FMK-20 is a standalone mounting solution that is not used together with other mounts, such as the Rough-in box.
Keywords: Harman
Product url: | http://www.amx.com/products/MXA-FMK-20.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/amx/product/amx-00162
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Communication |
---|---|
IFC classification: | Electric Distribution |
BIMobject®