Publish your products
MET-6NE Metreau® 6-Button Ethernet Keypad with Navigation
AMX

MET-6NE Metreau® 6-Button Ethernet Keypad with Navigation

OVERVIEW
The MET-6NE Metreau 6-Button Ethernet Keypad with Navigation features source control, a navigation wheel that adjusts levels and provides up, down, left, right and select button options, as well as an LED bar for visual level feedback. The MET-6NE can be used as an individual keypad or in conjunction with the 7 or 13-Button Metreau Ethernet Expansion Keypads. The Keypad connects to the controller via Ethernet, which simplifies installation and connectivity.

COMMON APPLICATION
Ideal for cost effective control for classrooms, conference rooms, kitchens, bathrooms, and other applications requiring simplified control up to 6 devices.

FEATURES

  • Connects via Standard Protocols (Ethernet) - Simplifies cabling and installation by minimizing cable runs
  • Daisy Chain up to Three Keypads - Provides the ability to connect up to three keypads using one IP address
  • Fits in Decor Style Wall Plates - Simplifies installation and looks great
  • Blue LEDs Glow to Indicate Button Selection - Improves usability by confirming the user's choice
  • Unrivaled Simplicity - Includes navigation wheel for simplified control

NOTE: Keypad wallplates not included. See ALD-CW-1, ALD-CW-2, ALD-CW-3.

Keywords: Harman

Technical specification
  • Unique ref.amx-00168
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectric Distribution

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit