Publish your products
MSD-431 4.3" Modero S® Series G4 Wall Mount Touch Panel
AMX

MSD-431 4.3" Modero S® Series G4 Wall Mount Touch Panel

OVERVIEW
The MSD-431 / 4.3" Modero S Series Wall Mount Touch Panel is a versatile, yet affordable control surface that is equally suited for scheduling or room control. With a generous selection of mounting options, the MSD-431 can be placed on any flat surface (including glass) inside or outside a conference room or classroom, and the built-in room availability bar shows green or red depending on if the room is currently booked. Key features include a brilliant 24-color depth, PoE connectivity, video streaming, and VoIP support - all at an economical price point.

COMMON APPLICATIONS

  • The MSD-431 allows even the most cost sensitive meeting spaces to benefit from a dedicated scheduling panel, allowing users to view the room schedule at a glance and even reserve the room right from the panel.
  • The MSD-431 is also ideal as a second touch panel that is mounted on the wall or in a podium or lectern in a large conference room or classroom.

FEATURES

  • Powerful Graphics - Powered by the G4 graphics engine, the Modero S Series features streaming video and brilliant 24-bit color depth
  • Elegant Room Availability Bar with 180° Visibility - Easily glance down the hall to see if meeting spaces are occupied
  • Mount to Any Smooth Surface Including Glass - Use the optional Multi Mount Kit and mount the Modero S wall touch panel to any smooth surface
  • Elegant & Responsive User Interface - Exclusive SmoothTouch™ display supports single touch gesturing and delivers responsive performance
  • Architectural Design Consistency - Install both Modero S and Modero X touch panels throughout a facility for consistent style on any budget

Keywords: Harman

Technical specification
  • Unique ref.amx-00175
  • Product familyElectrical
  • Product groupGeneral Purpose Controls
  • TypeObject (single object)
  • Date of publishing2016-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectric Distribution
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit