Unique ref.: | CTC-1402-Conferencing-Connectivity-and-Transport-Kit-RX |
---|---|
Brand: | AMX |
Product family: | Electronics |
Product group: | Cable Transmission and Reception Control Equipment |
Date of publishing: | 2019-06-21 |
Edition number: | 1 |
Type: | Object (single object) |
The AMX CTC-1402 Conferencing Connectivity and Transport Kit is a 4K60 4:4:4 switching and distribution solution that combines switching, scaling and distance transport into a single kit that includes both a transmitter and receiver. The CT Conferencing kit was created to target web conferencing solutions where cameras, microphones, and other USB devices are installed in the room. The solution combines multi-format 4K60 4:4:4 video switching, scaling, and distance transport with USB 2.0 peripheral switching. The solution delivers added value and flexibility to conferencing solutions by providing a single, simple to implement solution that offers switching and connectivity where you need it along with unified control of both the transmitter and receiver—all over a single category cable.
The kit was designed to address the needs of simple conferencing environments, including video switching at the table, transport over category cable, and additional connectivity at the receiver for an AMX Acendo Core or a room PC at the receiver, as well as scaling and output to the display. The addition of USB 2.0 switching and distribution allows dynamic sharing of room USB microphones and cameras between visiting laptops, etc., and permanently installed devices such as an Acendo Core or room PC. This ensures excellent sound and visuals for guests whether they are using installed equipment or bringing their own devices—at a cost effective price.
COMMON APPLICATIONS
The Conferencing Connectivity and Transport Kit is ideal for conferencing applications requiring cost-effective, easy to design and implement video switching with USB 2.0 peripheral switching.
Keywords: Harman
Features
Product url: | https://www.amx.com/en-US/products/ctc-1402 |
---|---|
Installation instructions: | https://www.amx.com/en-US/products/ctc-1402 |
COBie Product Data Sheet: | |
Product certification: | https://www.amx.com/en-US/products/ctc-1402 |
Technical description: | https://www.amx.com/en-US/products/ctc-1402 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/amx/product/ctc-1402-conferencing-connectivity-and-transport-kit-rx
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Electrical controls and accessories |
UNSPSC code: | 391215 |
Uniclass 1.4 Code: | JY65 |
Uniclass 1.4 Description: | Electrical accessories |
Uniclass 2.0 Code: | PR-26-27-27 |
Uniclass 2.0 Description: | Electrical Accessories |
Uniclass 2015 Code: | Pr_70_75_04 |
Uniclass 2015 Description: | Audio, data and visual outlet plates and controllers |
NBS Reference Code: | 26-27-27 |
NBS Reference Description: | Electrical Accessories |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 00 |
OmniClass Title: | Audio Visual Equipment |
Name | Value |
---|---|
Depth | 150 mm |
Height | 44 mm |
Weight | 0.94 kg |
Width | 220 mm |
BIMobject®