Unique ref.: | PR01-RX-HDBaseT-Receiver-and-Scaler |
---|---|
Brand: | AMX |
Product family: | Electronics |
Product group: | Cable Transmission and Reception Control Equipment |
Date of publishing: | 2019-06-21 |
Edition number: | 1 |
Type: | Object (single object) |
The AMX PR01-RX HDBaseT Receiver and Scaler provides a cost-effective end-point for the AMX Precis 8x8 HDMI Matrix Switcher. The affordable PR01-RX receiver provides built-in scaling, network passthrough, and network configuration, offering a cost-effective solution for distributing video outputs from the Precis 8x8 over longer distances without degrading video quality. The addition of built-in scaling on the PR01-RX provides clean transitions when switching between sources and an output that matches the display resolution regardless of the source.
COMMON APPLICATIONS
The PR01-RX is designed for use with the PR01-0808 Precis 8x8 4K60 HDMI Matrix Switcher to receive signals from the Precis mirrored HDBaseT distance transport outputs.
Keywords: Harman
Features
Product url: | https://www.amx.com/en-US/products/pr01-rx |
---|---|
Installation instructions: | https://www.amx.com/en-US/products/pr01-rx |
COBie Product Data Sheet: | |
Product certification: | https://www.amx.com/en-US/products/pr01-rx |
Technical description: | https://www.amx.com/en-US/products/pr01-rx |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/amx/product/pr01-rx-hdbaset-receiver-and-scaler
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Electrical controls and accessories |
UNSPSC code: | 391215 |
Uniclass 1.4 Code: | JY65 |
Uniclass 1.4 Description: | Electrical accessories |
Uniclass 2.0 Code: | PR-26-27-27 |
Uniclass 2.0 Description: | Electrical Accessories |
Uniclass 2015 Code: | Pr_70_75_04 |
Uniclass 2015 Description: | Audio, data and visual outlet plates and controllers |
NBS Reference Code: | 26-27-27 |
NBS Reference Description: | Electrical Accessories |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 00 |
OmniClass Title: | Audio Visual Equipment |
Name | Value |
---|---|
Depth | 143 mm |
Height | 25 mm |
Weight | 1 kg |
Width | 234.4 mm |
BIMobject®