Publish your products
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
Round corner table in Walnut wood and black steel
    Archived

    Round corner table in Walnut wood and black steel

    Walnut round corner table model 2028 Angel Cerdá S.L. Round corner table with a modern design with a 0.5mm thick natural walnut veneered wood top and black epoxy painted steel legs. With a design of straight, minimalist and elegant lines, this corner table is made with noble materials of the highest quality, faithful to the latest trends in decoration. • STYLE: This corner table will add a modern touch to any type of room. Its black steel legs finish and walnut wood top make it a perfect piece to combine with the latest trends in decoration. • MULTIESTANCE: Versatile and functional, its design allows it to fit into any room in your home. • QUALITY: All our corner tables are made with the highest quality materials, guaranteeing durable and functional furniture. • DECORATION AND COMFORT: This original round corner table in walnut veneered wood and black steel is ideal to bring that modern and trendy touch to your living room. • DIMENSIONS: Thanks to its design and dimensions, this modern design corner table will be the ideal piece to dress your living room, being also a practical element in your day to day.
    Specification
    • Walnut veneered wood. Black epoxy painted steel.
    Technical specification
    • Unique ref.2028-mesa-rincon-redonda-moderna-madera-nogal-acero-negro-coffee_table-angel-cerda
    • Product familyFurniture
    • Product groupCoffee Table
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainWalnut
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit