Publish your products
Walnut wood and golden steel coffee table
Walnut wood and golden steel coffee table
Walnut wood and golden steel coffee table
Walnut wood and golden steel coffee table
Walnut wood and golden steel coffee table
Walnut wood and golden steel coffee table
    Archived

    Walnut wood and golden steel coffee table

    Walnut and golden steel coffee table 2056 Angel Cerdá S.L. Modern design coffee table with 0.5mm thick natural walnut veneered wood top with an original structure of chrome-plated stainless steel legs in a golden finish. With a design of straight, minimalist and elegant lines, this corner table is made with noble materials of the highest quality, faithful to the latest trends in decoration. • STYLE: This coffee table will add a modern touch to any type of room. Its golden steel legs finish combined with walnut wood, makes it a perfect piece to combine with the latest trends in decoration. • MULTIESTANCE: Its versatile design allows it to fit into any room in your home. • QUALITY: All our coffee tables are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original coffee table in walnut veneered wood and gold steel is ideal to bring that elegant and stylish touch to your living room. • DIMENSIONS: Thanks to its design and dimensions, this modern design coffee table will be the ideal piece to dress your living room, being also a practical element in your day-to-day life.
    Specification
    • Natural walnut wood veneer. Stainless steel plated with gold finish.
    Technical specification
    • Unique ref.2056-mesa-centro-moderna-nogal-acero-cromado-dorado-side-table-angel-cerda
    • Product familyFurniture
    • Product groupSidetable
    • TypeObject (single object)
    • Date of publishing2021-05-10
    • Edition number1
    • Height (mm)280
    • Width (mm)1100
    • Depth (mm)1100
    Related
    • Material mainWalnut
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit