Publish your products
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
Swivel chair upholstered in fabric with solid wood legs in Walnut color
    Archived

    Swivel chair upholstered in fabric with solid wood legs in Walnut color

    Swivel dining chair beige fabric 4059 Angel Cerdá S.L. Swivel chair in modern design with armrests upholstered in beige fabric. A trendy and timeless style chair with walnut painted ash wood legs that will become a must have in your dining room. Its 25kg / m3 polyurethane foam seat and wraparound design will add that unique and personal style to the space, while giving it the greatest comfort. • STYLE: The combination of beige fabric with the walnut wood of the legs, makes it a perfect swivel chair to bring warmth and elegance to the space. • MULTISTANCE: Its versatile and functional character makes it an ideal chair for any type of living room, dining room or vanity area. • QUALITY: All our chairs are made with materials of the highest quality, being a guarantee of durable and functional furniture. • DECORATION: Thanks to its original design, and the robust structure of rotating legs, you will get the personal and minimalist touch you are looking for for your dining room, as well as the highest level of quality and comfort for your home. • COMFORT: The size of its seat and its 25kg / m3 polyurethane foam padding will allow you to have maximum comfort, without neglecting the latest trends in decoration.
    Specification
    • Upholstered in fabric. Ash legs painted in walnut color.
    Technical specification
    • Unique ref.4059-silla-giratoria-moderna-tela-beige-nogal-chair-angel-cerda
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2021-04-28
    • Edition number1
    • Height (mm)810
    • Width (mm)580
    • Depth (mm)540
    Related
    • Material mainFabric
    • Material secondaryWalnut
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit