Publish your products
Chair upholstered in leatherette with rattan backrest and walnut wood legs
Chair upholstered in leatherette with rattan backrest and walnut wood legs
Chair upholstered in leatherette with rattan backrest and walnut wood legs
Chair upholstered in leatherette with rattan backrest and walnut wood legs
Chair upholstered in leatherette with rattan backrest and walnut wood legs
Chair upholstered in leatherette with rattan backrest and walnut wood legs
    Archived

    Chair upholstered in leatherette with rattan backrest and walnut wood legs

    Round rattan back dining chair model 4093 Angel Cerdá S.L. Dining chair in solid ash wood painted in walnut color and details in gold-colored steel, with a comfortable seat upholstered in black leatherette and 25kg / m3 polyurethane filling. Its original rattan mesh backrest will provide that touch of trend and elegance that you are looking for in your home. This chair with a modern design from the Angel Cerdá firm combines the unique style and personality of the brand, as well as greater comfort and stability, thanks to the soft upholstery and the original structure of the legs. A whole piece of design that you will not want to be missing in your dining room. • STYLE: This original dining chair with a modern design will provide the different and elegant touch you are looking for in your home, faithful to the latest trends in decoration. • MULTIESTANCE: Versatile and functional, its design allows it to fit into any type of living room or dining room, becoming the protagonists of the room. • QUALITY: All our dining chairs are made with the highest quality materials, guaranteeing durable and functional furniture. • DECORATION AND COMFORT: Due to its original design made with materials such as rattan on the back combined with black leatherette, you will get the different and distinctive touch you are looking for for your dining room. • DIMENSIONS: The size of its seat and its 25kg / m3 polyurethane foam padding will allow you to have maximum comfort, without neglecting the highest trend.
    Specification
    • Upholstered in leatherette. Rattan backrest. Walnut wood legs
    Technical specification
    • Unique ref.4093-silla-moderna-polipiel-negra-rattan-nogal-acero-dorado-chair-angel-cerda
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2021-04-27
    • Edition number1
    • Height (mm)870
    • Width (mm)490
    • Depth (mm)520
    Related
    • Material mainLeather
    • Material secondaryWalnut
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit