Publish your products
Walnut wood bed
Walnut wood bed
Walnut wood bed
Walnut wood bed
Walnut wood bed
    Archived

    Walnut wood bed

    3.3 out of 5 stars3.3(23 reviews)
    Walnut wood bed model 7015 Angel Cerdá S.L. Modern design double bed with an original headboard and structure made of 0.5mm thick natural walnut veneered wood with which you will be able to create a warm and personal space, without neglecting the greatest comfort. Includes a comfortable multi-slat bed base made of pine wood. Perfect for your rest! • STYLE: This elegant walnut-veneered wooden double bed will be the star of your bedroom, providing warmth and sophistication. • MULTIESTANCE: Due to the modern design and elegant style of its walnut wood structure, it will be a perfect piece of furniture for any type of bedroom, creating a perfect environment for relaxation. • QUALITY: All our beds are made with materials of the highest quality, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: Its simple and elegant walnut wood design offers the highest quality of the brand, as well as the greatest comfort for your rest. • MATERIAL and DIMENSIONS: Its multi-slat mattress included in pine wood, is compatible with the 150x200cm mattress.
    Specification
    • Walnut veneered wood. Pine wood bed base.
    Technical specification
    • Unique ref.7015-cama-moderna-nogal-bed-angel-cerda
    • Product familyFurniture
    • Product groupBed
    • TypeObject (single object)
    • Date of publishing2021-05-10
    • Edition number1
    • Height (mm)840
    • Width (mm)1710
    • Depth (mm)2100
    Related
    • Material mainWalnut
    • Material secondaryWalnut
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)42
    Classification
    • BIMobject CategoryFurniture - Beds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit