Publish your products
SRT plus

SRT plus

SRT+ 30/57 or SRT+ 45/54 silencers are designed for use in combination with mechanical extract ventilation systems. They are made entirely of steel sheet and may be fitted at their fronts with

Anjos self-regulating or humidity-controlled air inlets.

They meet 48 to 51 dB acoustic insulation requirements depending on configuration.

The connection cylinders of SRT+ 30/57 silencers (for use with 22 and 30 m³/h self-regulating air inlets) are fitted with acoustic foam (135 mm length x 20 mm thickness).
The connection cylinders of SRT+ 45/54 silencers (for use with 45 m³/h self-regulating and humidity-controlled air inlets) are fitted with acoustic foam (135 mm length x 15 mm thickness).

Indoors: ISOLA HY or ISOLA

Outdoors: GEM

Installation:

SRT+ silencers fit inside insulation placed against exterior walls.
Drill a slightly outward inclined hole in a wall (see diagram opposite). Insert the dia. 125 mm plastic sleeve and apply caulking around the circumference of the sleeve. Fasten the silencer to the wall.
Install the insulation, making sure to cover the front and side surfaces of the SRT+ silencer with the insulation to avoid thermal bridging.

The MPR sleeve inserted through the insulation must extend at least 10 mm inside the silencer. This sleeve makes it possible to use the silencer in insulated plasterboard (90 mm+10 mm to 110 mm+10 mm). For greater insulation thicknesses, nest a second adjustment sleeve into the first sleeve.
Fit the faceplate and screw the air inlet onto the adjustment sleeve.
After the external wall coating has been applied, push-fit the GEM 125 outer grille onto the outdoor end of the duct.

Specification
  • CETIAT test report No. 1014179-2

Technical specification
  • Unique ref.ANJ010028
  • Product familyAir Inlet
  • Product groupSilencers
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products