Publish your products
Individual cable tube
Individual cable tube
Individual cable tube
    Archived

    Individual cable tube

    Effective cable management is essential for maintaining a professional and organized workspace. The “Individual cable tube” offers a practical and efficient solution by seamlessly routing cables from devices to floor power outlets, preventing tangling and clutter.


    Specification
    • SPECIFICATIONS

      ▸ Size: 68 (L) x 36 (W) mm
      ▸ Suitable for: individual sit/stand desks
      ▸ Total lenght: 1325 mm
      ▸ Warranty: 2 years


      COLOURS

      ▸ Aluminum
      ▸ Black
      ▸ White
      ▸ Anthracite (on request)


      PACKAGING

      Sizes and weights per box:
      ▸ box 1: 34 (L) x 26 (W) x 13 (H) cm / 2 kg


    Technical specification
    • Unique ref.Cable-tube
    • Product familyCable managment
    • Product groupCable tube
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inNetherlands
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectrical - Electric cables
    • IFC classificationFurnishing Element
    • ETIM CodeEC001493
    • ETIM NameBend for cable protection tubes
    • Uniclass 2015 CodePr_65_70_12
    • Uniclass 2015 DescriptionCable protection products
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-13 23 21 15
    • OmniClass TitleCables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit