Publish your products
Master-Fit® BTR Commercial Gas Water Heater, Up to 80% Efficient, 65/71/81/85/100 gal Capacity
Master-Fit® BTR Commercial Gas Water Heater, Up to 80% Efficient, 65/71/81/85/100 gal Capacity

    Master-Fit® BTR Commercial Gas Water Heater, Up to 80% Efficient, 65/71/81/85/100 gal Capacity

    The Master-Fit® BTR series with automatic flue damper provides outstanding performance and maximum installation flexibility for both new construction and replacement applications. Multiple options for placement of water connections and low installation clearances are additional installer-friendly features.
    • Effikal automatic flue damper minimizes standby heat loss to achieve 80% thermal efficiency
    • Inlet/outlet connections located top, front and rear for greater installation flexibility
    • Space-saving units are up to one foot shorter than models they replace
    • Installs standalone, manifolded or connected to storage tanks
    Specification
    • (Natural or Propane) gas water heater(s) shall be A. O. Smith Master-Fit® model # _____________ or equal, with a storage capacity of __________ gallons, an input rating of ___________________ BTUs per hour, a recovery rating of_________ gallons per hour (gph) at 100ºF rise and a maximum hydrostatic working pressure of 160 psi. Water heater(s) shall be protected against overheating caused by the buildup of scale, film and other sediment by a self-cleaning device, positioned inside the tank so that it directs the flow of inlet water to keep precipitated solids in suspension so that they are removed from the water heater on that or successive draws. Glasslined water heater(s) shall also be protected against electrolytic corrosion by multiple factory-installed anode rods. In addition, water heater(s) shall: 1) Be equipped with an integrated control system consisting of a 180ºF adjustable thermostat with upper and lower sensing bulbs. 2) Be equipped with intermittent electronic ignition, a manual reset gas shutoff device, a gas pressure regulator, factory-installed, CSA Certified and ASME Rated T&P relief valve and 2-3/4˝ x 3-3/4˝ tank inspection port. 3) Be design-certified by UL (Underwriters Laboratories) to current edition of ANSI Z.21.10.3 - CSA 4.3 standards governing storage-type water heaters. 4) Meets the thermal efficiency and standby loss requirements of the U. S. Department of Energy and Current Edition of ASHRAE/ IESNA 90.1. 5) Have a 3-year limited warranty against corrosion as outlined in the written warranty.
    Technical specification
    • Unique ref.aosmith-btr
    • Product familyStorage Water Heaters
    • Product groupMaster-Fit
    • TypeObject (single object)
    • Date of publishing2017-10-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 13 13
    • OmniClass TitleHot Water Tank Gas Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit