Unique ref.: | aosmith-ultra-low_nox-bl_conservationist |
---|---|
Brand: | A. O. Smith |
Product family: | Storage Water Heaters |
Product group: | Conservationist Series |
Date of publishing: | 2017-10-16 |
Edition number: | 1 |
Type: | Object (single object) |
Conservationist® Ultra-Low NOx BL-100 model is an atmospheric vent commercial gas water heater with NOx emissions of less than 14 ng/j and meets the thermal efficiency and standby loss requirements of the U. S. Department of Energy and Current Edition ASHRA/IESNA90.1.
Features
Product url: | http://www.hotwater.com/water-heaters/commercial/water-heaters/gas/conserv... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/aosmith/product/aosmith-ultra-low_nox-bl_conservationist
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Water Heaters |
---|---|
Uniclass 2015 Code: | Pr_60_60_96_34 |
Uniclass 2015 Description: | Gas-fired storage water heaters |
CSI MasterFormat 2014 Code: | 22 34 36 |
CSI MasterFormat 2014 Title: | Commercial Gas Domestic Water Heaters |
OmniClass Number: | 23-31 29 13 13 |
OmniClass Title: | Hot Water Tank Gas Heaters |
Name | Value |
---|---|
Capacity | 98 gal |
Gas Connection Size | 1/2" NPT |
Hot Water Outlet Connection Size | 1" NPT | 1-1/4" NPT |
Lining Material | Glass-Lined |
Maximum Pressure | 150 psi |
Shipping Weight | 285 ; 350 lb |
Thermal Efficiency | 80 ; 81 % |
Name | Value |
---|---|
Nominal Diameter | 25-1/4" | 27-3/4" |
Nominal Height | 62-1/16" | 70-1/2" |
BTU Input per Hour - Natural Gas | 75100 Btu/hr |
Heating Options | Natural Gas |
BIMobject®