Publish your products
Santa-Fe Ultra MD33 In-Wall Dehumidifier
Santa-Fe Ultra MD33 In-Wall Dehumidifier
Santa-Fe Ultra MD33 In-Wall Dehumidifier
Santa-Fe Ultra MD33 In-Wall Dehumidifier
Santa-Fe Ultra MD33 In-Wall Dehumidifier
    AprilAire

    Santa-Fe Ultra MD33 In-Wall Dehumidifier

    The Santa Fe UltraMD33 is the first true in-wall dehumidifier that features a slim profile.

    The Santa-Fe UltraMD33 runs independent of the HVAC system, removing up to 37 pints of water a day. Sized for up to 1,200 square feet, the UltraMD33 is the perfect solution to control moisture in multi-family applications and features a digital RH control behind a tamper-proof cover.

    The unit can be hardwired into existing electrical or directly plugged into a 110v outlet with the provided cord. Designed to drain directly into a hub-drain or plumbing line, the UltraMD33 is truly a hands-off dehumidification system.

    Ideal Applications

    • Basements
    • Crawl spaces
    • Garages
    • Home theaters
    • Workshops
    • Gun rooms
    • Exercise rooms
    • New home
    • Whole home
    • Commercial
    • Apartments


    Specification
      • Part Number: 4044610
      • Pint Capacity: 37 pints / 4.6 gallons @ 80°F and 60% RH
      • Power: 260 watts @ 65°F and 60% RH
      • Supply Voltage: 120 volt – 1 phase – 60 Hz (hard-wired)
      • Current Draw: 2.2 amps @ 65°F and 60% RH
      • Blower: 155 CFM @ 0.0" WG
      • Average Sound Level: 45 dBA
      • Operating Range: 49°F min., 95°F max.
      • Control Type: Onboard digital controls
      • Sizing: Up to 1,200 sq. ft.

      Performance at 80°F and 60% RH

      • Water Removal: 37 pints/day
      • Efficiency: 5.1 pints/kWh

      Performance at 73°F and 60% RH

      • Water Removal: 22 pints/day
      • Efficiency: 3.46 pints/kWh

      Air Filter

      • Washable filter
      • Part Number: 4037714
      • Unit Dimensions: 14.19"W × 30"H × 5.75"D
      • Unit Weight: 39 lbs.
      • Shipping Dimensions: 20"W × 37"H × 11"D
      • Shipping Weight: 57 lbs.
    Technical specification
    • Unique ref.santa-fe-ultra-md33-in-wall-dehumidifier
    • Product familyDehumdification
    • Product groupIn Wall Dehumidifiers
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States