Publish your products
Modulised Adjustable Office Desk
Modulised Adjustable Office Desk
    archived

    Modulised Adjustable Office Desk

    4.2 out of 5 stars4.2(28 reviews)
    The office desk is adjustable in height, it can go from 700mm up to 1200mm (table height), this allows any user to personalize their desk. This also provides ergonomic benefits. The office desk has a screen which can be removed at any time. The idea is that you can decide whether you want one or up to four tables that can be assembled. This function allows better work with colleagues. The modelised adjustable office desk is designed by Karl Nilsson during an internship at BIMobject. *Note that this table is not ready to order, it is its design that can be bought.
    Specification
    • Product specifications: Measurements Height of table: 700-1200mm Height of screen: 1200mm Width: 1200mm Depth: 1200mm Functions - Adjustable height. - Assemble with up to four tables . - Ergonomic benefits. - Different colours of the screen, such as green, red, blue etc. - Easy to connect with more tables and screens. - Easy usage. - Large working area.
    Technical specification
    • Unique ref.modulised_adjustable_office_desk
    • Product familyOffice furniture
    • Product groupOffice desks
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Width (mm)1200
    • Depth (mm)1200
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inSweden
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City