Publish your products
ARDEX A 31 - Primer-free on cement-based substrates
For alignment and fine-tuning of floors and walls
ARDEX

ARDEX A 31 - Primer-free on cement-based substrates For alignment and fine-tuning of floors and walls

ARDEX A 31 is a cementitious, solid, universal putty for repair, alignment, launching and fine-tuning. Suitable for raw concrete, concrete and anhydrite coatings, terrazzo floors, tile and tile coatings, natural stone, aerated concrete, lecabetone, release of chipboard / plywood sheets, floor plasterboard screwed to substrate etc. For repairing holes, lintels and small cracks. When laying wooden floors swimming, a tight moisture barrier must be established on the putty layer, for example. a 0.20 mm PE film with at least 200 mm overlap and taped collections. ARDEX A 31 cannot be used outdoors and in renewable water-loaded areas.
Specification
  • Material consumption: Approx. 1.25 kg of powder per. m² / mm. Processing time: Approx. 15 min. at 20 ° C. Foot traffic: After approx. 45 min. Ready for covering: After approx. 2 hours Pressure strength (DIN 1164): After 1 day 17 N / mm². After 7 days 20 N / mm². After 28 days 30N / mm². Bending tensile strength (DIN 1164): After 1 day 4.0 N / mm². After 7 days 4.5 N / mm². After 28 days 6.5 N / mm². Ball Pressure Hardness (Brinell): After 1 day 55 N / mm². After 7 days 63 N / mm². After 28 days 80 N / mm².
Technical specification
  • Unique ref.ARDEX-A-31
  • Product familyTile & Stone Installation System
  • Product groupScreeds/Mudbeds
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_93_96
  • Uniclass 2015 DescriptionWall and floor tile units
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit