Publish your products
ARDEX AF 480 - Resistant-elastic parquet adhesive
ARDEX

ARDEX AF 480 - Resistant-elastic parquet adhesive

Polymer adhesive with modified silane, which hardens by reaction in contact with moisture.
Specification
  • Material consumption: about 800 - 1500g / m² depending on the notched trowel used Laying time: about 20 minutes Setting time: about 24-48 hours Ventilation time: nobody Suitability for floor heating: Yes EMICODE: EC1 + R - very low emissions PLUS GISCODE: RS 10 Identifier according to GHS / CLP: nobody Identifier according to GGVSEB / ADR: nobody Packaging: bucket with 18 kg net
Technical specification
  • Unique ref.ARDEX-AF-480
  • Product familyFlooring Adhesive
  • Product groupWood Parquet Adhesive
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Links
Related
  • Material mainPolymer-modified cementitious
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • Uniclass 2015 CodeSs_30_20_90_50
  • Uniclass 2015 DescriptionMosaic parquet panel flooring systems
  • CSI MasterFormat 2014 Code09 64 23
  • CSI MasterFormat 2014 TitleWood Parquet Flooring
  • OmniClass Number23-15 17 13 11 23
  • OmniClass TitleWood Parquet Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Czech Republic
Singapore
Denmark
Thailand
France
Ireland
Italy
Poland
Russia
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit