Publish your products
ARDEX B 14 - Concrete repair mortar
ARDEX

ARDEX B 14 - Concrete repair mortar

Based on ARDEX WSZ rapid setting cement 32.5 R-SF Approval No. Z-3.12-1206 To restore, fill and smooth voids in concrete support elements. Hard and durable like concrete
Specification
  • Proportion of mixture: approx. 6.25 l of water: 25 kg of powder approx. 1 vol. of water: 3 1/4 vol. of powder Fresh Mortar Weight: Approx. 1.9 kg / l pH value: Approx. 12 Corrosion tendency: Contains no corrosion-promoting components of steel GISCODE: ZP 1 = chromate-poor cement-based product Storage: Can be stored for approx. 12 months in a dry place in the original sealed packaging Density: Approx. 1.2 kg / l Consumption: Approx. 1.4 kg of powder m 2 / mm Application time (+ 20°C): Approx. 30 minutes
Technical specification
  • Unique ref.ARDEX-B-14
  • Product familyConcrete Repair
  • Product groupRepair Mortar
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainMortar
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Other
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_64_12
  • Uniclass 2015 DescriptionCementitious renders
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 15 27
  • OmniClass TitleRenders
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Austria
Czech Republic
Denmark
France
Poland
Russia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit