Publish your products
ARDEX F 5 - Fiber-coated patching plaster for façades
ARDEX F 5 - Fiber-coated patching plaster for façades
    ARDEX

    ARDEX F 5 - Fiber-coated patching plaster for façades

    Fiber reinforcement for maximum security Hardens quickly and without cracking even in thick layers Dry in 1 day, in layer thickness up to 10 mm Suitable for repairing cracks with ARDEX BU-R - Reinforcing mesh Can be felted, smoothed and sanded. Do not sag Easy to apply
    Specification
    • Proportion of mixture: approx. 12.5 l of water: 25 kg of powder, approx. 1 vol. of water: 2 vol of powder Weight of the fresh mortar: Approx. 1.4 kg / l Possibility of painting and gluing: After approx. 1 day up to 10 mm thick pH value: Approx. 11 GISCODE: ZP 1 = cement-based product, low in chromate. Storage: Approx. 12 months, in a dry place and in the original sealed packaging Density: Approx. 1.0 kg / l Consumption: Approx. 0.9 kg of powder per m² and mm Application time (+ 20 ° C): Approx. 30 minutes.
    Technical specification
    • Unique ref.ARDEX-F-5
    • Product familyWall Render
    • Product groupFiber Coated Patching Plaster for Facades
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_64_12
    • Uniclass 2015 DescriptionCementitious renders
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    France
    Singapore
    Spain
    Thailand
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit