Publish your products
ARDEX K 301 Mix - Outdoor flooring putty
ARDEX

ARDEX K 301 Mix - Outdoor flooring putty

Description - Cement-based leveling compound. - Garage floor, pool bottom. - Frost resistant, pumpable. - Quickly walkable and coatable. - 4 - 30 mm. Indoor and outdoor. Area of ​​use ARDEX K 301 MIX can be used for putty, straightening and leveling of floor surfaces and cavities on concrete and cement slabs on balconies, terraces and basements with added moisture. Also industrial premises with lighter load as well as wet rooms and constantly water-loaded surfaces eg. and pool bones. Approved for underfloor heating.
Specification
  • Technical data Texture Smooth and easy flowing Layer thickness 4-30 mm. Consumables Ca. 1.7 kg powder m² / mm. Working time About 30 minutes at 20 ° C. walkable 2-3 hours at 20 ° C tileable After drying out. See the product sheet for closer times.
Technical specification
  • Unique ref.ARDEX-K-301-Mix
  • Product familyFinished Surfaces
  • Product groupSelf-Leveling Topping
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_20_85_14
  • Uniclass 2015 DescriptionConcrete flooring and decking products
  • CSI MasterFormat 2014 Code03 53 00
  • CSI MasterFormat 2014 TitleConcrete Topping
  • OmniClass Number23-15 17 11 11 11
  • OmniClass TitleConcrete Floor Toppings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit